LE12C - Circular cutting punches DIN 9861 - form C
Veith
Punches
Conical head
Powered by
CAD模型選擇
{veith/schneidstempel/kopf-kegelig/le_12_c.prj},{NB=Schneidstempel LE12C-3x1.6x71},{VB=Schneidstempel},{KB=LE12C},{AUSWAHL=0},{D1=3.0},{D2=1.6},{RS=13},{L2=7},{L1=71},{MAT=HSS},{HRC1=64 ± 2},{HRC2=50 ± 5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
VB
KB
D1
D3
H
RK
RS
MAT
HRC1
HRC2
VEITH-Cutting punch LE12C...
Cutting punch
LE12C
1.5
2.2 ±0.05
1.11
0.4 +0.3
13
HSS
64 ± 2
50 ± 5
VEITH-Cutting punch LE12C...
Cutting punch
LE12C
2.0
3.0 ±0.1
1.37
0.4 +0.3
13
HSS
64 ± 2
50 ± 5
VEITH-Cutting punch LE12C...
Cutting punch
LE12C
3.0
4.5 ±0.1
1.80
0.6 +0.4
13
HSS
64 ± 2
50 ± 5
VEITH-Cutting punch LE12C...
Cutting punch
LE12C
4.0
5.5 ±0.1
1.80
0.6 +0.4
13
HSS
64 ± 2
50 ± 5
VEITH-Cutting punch LE12C...
Cutting punch
LE12C
5.0
6.5 ±0.1
1.80
0.6 +0.4
13
HSS
64 ± 2
50 ± 5
VEITH-Cutting punch LE12C...
Cutting punch
LE12C
6.0
8.0 ±0.2
2.23
1.0 +0.5
13
HSS
64 ± 2
50 ± 5
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處